知识搜索
下载文档 () / 20
动力,因我们而不同*

EHAR42171112

Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4",Myers conduit hubs,stainless steel,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,32W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture
Catalog Number
EHAR42171112
UPC
662276671928
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Ceiling
Entry size
3/4"
Entry type
Myers hubs, stainless steel, one entry at each end
Wattage
32W
Number of lamps
2-lamp
Material
Fiberglass-reinforced polyester
Lens material
Polycarbonate

导出产品规格