知识搜索
下载文档 () / 20
动力,因我们而不同*

EHAR42572012EMT3

Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluor,3/4" Myers hubs,zinc,1 entry each end,4 ft,Polycarb lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,battery back-up,high lumen,1 lamp,277V max,test switch,Wall,120-277 Vac,54W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture
Catalog Number
EHAR42572012EMT3
UPC
662276496354
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Light type
T5HO bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Wall
Entry size
3/4"
Entry type
Myers conduit hubs, zinc, one entry at each end
Wattage
54W
Number of lamps
2-lamp
Material
Fiberglass-reinforced polyester
Lens material
Polycarbonate
Special features
Emergency battery back-up ballast, high lumen, one lamp, 277V maximum, test switch

导出产品规格