Eaton Crouse-Hinds series EHC service entrance cap
EHC10

EHC10

Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 4", Clamp type
EHC10 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EHC service entrance cap
Catalog Number
EHC10
UPC
662277002103
Product Length/Depth
5.23 in
Product Height
4.19 in
Product Width
4.39 in
Product Weight
5.19 lb

产品规格

Type
Clamp
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum die cast
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.