知识搜索
下载文档 () / 20
动力,因我们而不同*

EHD241-0000

Eaton EHD Stainless Steel Duplex Low Pressure Filter, EHD241.3VG.HR.E.V.VA.IS08.FS.7.V.VA.-.AOR.2,5., 3 VG, Glass fiber fleece (VG), Viton, 4568 psi (315 Bar), Non-bypass

常用规格

Product Name
Eaton EHD Stainless Steel Duplex High Pressure Filter
Catalog Number
EHD241-0000
Product Length/Depth
364 mm
Product Height
465 mm
Product Width
286 mm
Product Weight
101.15 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Filter type
Duplex filter
Low pressure filter
Material
Stainless steel
Retention rating
40.0 µm
Application
Mount in suction, pressure, or return lines. The filter flow path can be switched to either of the two chambers
Specification
VA - stainless steel
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Viton
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4568 psi (315 Bar)

导出产品规格