Eaton Crouse-Hinds series EHT service entrance cap
EHT7

EHT7

Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 2-1/2", Threaded type
EHT7 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EHT service entrance cap
Catalog Number
EHT7
UPC
662277002172
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
3.9 lb

产品规格

Type
Threaded
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum die cast
Trade size
2-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.