| Product Name |
Eaton Crouse-Hinds series EIB circuit breaker
|
| Catalog Number |
EIBA3020
|
| UPC |
782274289052
|
| Product Length/Depth |
10.47 in
|
| Product Height |
12.47 in
|
| Product Width |
7.65 in
|
| Product Weight |
36.2 lb
|
| Amperage Rating |
20 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker frame type |
EG
|
| Area classification |
Hazardous/Classified Locations
|
| Enclosure cover construction |
Bolted/ground joint
|
| Manufacturer |
Cutler-Hammer
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III |
| NEMA Rating |
3
3R 4 7 9 |
| Enclosure |
With circuit breaker
|
| Enclosure material |
Copper-free aluminum
|
| Number of poles |
Three-pole
|