| Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
| Catalog Number |
EIDA3060 S785
|
| UPC |
662276123052
|
| Product Length/Depth |
10.47 in
|
| Product Height |
12.47 in
|
| Product Width |
9.65 in
|
| Product Weight |
36 lb
|
| Special features |
Auxiliary contacts (two blocks)
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 2
Class III Class I, Division 2 Class I, Division 1 Class II, Division 1 Class I, Zone 1 |
| NEMA Rating |
9
7 4 3 3R |
| Amperage Rating |
60A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
10 hp/20 hp/40 hp
|
| Material |
Copper-free aluminum
|
| Voltage rating |
240-600 Vac / 250 Vdc
|