| Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
| Catalog Number |
EIDB3100 S784
|
| UPC |
662276200012
|
| Product Length/Depth |
12.53 in
|
| Product Height |
16.53 in
|
| Product Width |
11.75 in
|
| Product Weight |
62 lb
|
| Special features |
Auxiliary contact (single block)
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 1
Class III Class II, Division 1 Class I, Division 1 Class I, Division 2 Class I, Zone 2 |
| NEMA Rating |
4
3R 9 7 3 |
| Amperage Rating |
100A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
20 hp/30 hp/50 hp
|
| Material |
Copper-free aluminum
|
| Voltage rating |
240-600 Vac / 250 Vdc
|