| Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
| Catalog Number |
EIDC3200 S214 S784
|
| UPC |
662276708112
|
| Product Length/Depth |
17.44 in
|
| Product Height |
29.44 in
|
| Product Width |
13.19 in
|
| Product Weight |
149 lb
|
| Special features |
Auxiliary contact (single block), external ground lug
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 2
Class II, Division 1 Class III Class I, Division 1 Class I, Zone 1 Class I, Division 2 |
| NEMA Rating |
4
7 9 3 3R |
| Amperage Rating |
200A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
15 hp/75 hp/150 hp/200 hp
|
| Material |
Copper-free aluminum
|
| Voltage rating |
240-600 Vac / 250 Vdc
|