| Product Name |
Eaton Crouse-Hinds series EID disconnect switch
|
| Catalog Number |
EIDD3400
|
| UPC |
662276490598
|
| Product Length/Depth |
17.19 in
|
| Product Height |
41.22 in
|
| Product Width |
13.49 in
|
| Product Weight |
258 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III |
| NEMA Rating |
3
3R 4 7 9 |
| Amperage Rating |
400A
|
| Enclosure type |
With switch
|
| Fusing |
Non-fused
|
| Horsepower |
50 hp/125 hp/250 hp/350 hp
|
| Material |
Copper-free aluminum
|
| Voltage rating |
240-600 Vac / 250 Vdc
|