Eaton Crouse-Hinds series EIH instrument enclosure
EIH21 2

EIH21 2

Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Glass cover, Copper-free aluminum, Additional 3/4" drilled and tapped opening in external boss, 3/4" trade size
EIH21 2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EIH instrument enclosure
Catalog Number
EIH21 2
UPC
782274785158
Product Length/Depth
5.25 in
Product Height
4.54 in
Product Width
5.25 in
Product Weight
3.32 lb

产品规格

Special features
Additional 3/4" drilled and tapped opening in external boss
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
4X
7
9
Cover type
Glass
Material
Copper-free aluminum
Trade size
3/4"
Cover opening size
2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.