Eaton Crouse-Hinds series EIH instrument enclosure
EIH21 MF ATEX

EIH21 MF ATEX

Eaton Crouse-Hinds series EIH instrument enclosure, 2" cover opening, Glass cover, Copper-free aluminum, Cast mounting feet, ATEX certification, 3/4" trade size
EIH21 MF ATEX - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EIH instrument enclosure
Catalog Number
EIH21 MF ATEX
UPC
782274231457
Product Length/Depth
5.25 in
Product Height
4.54 in
Product Width
5.25 in
Product Weight
3.35 lb

产品规格

Special features
Cast mounting feet, ATEX certification
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
4X
7
9
Cover type
Glass
Material
Copper-free aluminum
Trade size
3/4"
Cover opening size
2 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.