Eaton Crouse-Hinds series EIH instrument enclosure
EIH22 2 MF

EIH22 2 MF

Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Dome cover, Copper-free aluminum, Additional 3/4" drilled and tapped opening in external boss, cast mounting feet, 3/4" trade size
EIH22 2 MF - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EIH instrument enclosure
Catalog Number
EIH22 2 MF
UPC
782274669021
Product Length/Depth
5.25 in
Product Height
6.54 in
Product Width
5.25 in
Product Weight
3 lb

产品规格

Special features
Additional 3/4" drilled and tapped opening in external boss, cast mounting feet
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class I, Division 1
NEMA Rating
9
3
7
4X
4
Cover type
Dome
Material
Copper-free aluminum
Trade size
3/4"
Cover opening size
4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.