Eaton Crouse-Hinds series EIH instrument enclosure
EIH22 MF

EIH22 MF

Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Dome cover, Copper-free aluminum, Cast mounting feet, 3/4" trade size
EIH22 MF - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EIH instrument enclosure
Catalog Number
EIH22 MF
UPC
782274367255
Product Length/Depth
5.25 in
Product Height
6.54 in
Product Width
5.25 in
Product Weight
3.76 lb

产品规格

Special features
Cast mounting feet
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
4X
7
9
Cover type
Dome
Material
Copper-free aluminum
Trade size
3/4"
Cover opening size
4 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.