| Product Name |
Eaton Crouse-Hinds series EIH instrument enclosure
|
| Catalog Number |
EIH23 MF
|
| UPC |
782274367248
|
| Product Length/Depth |
5.25 in
|
| Product Height |
6.54 in
|
| Product Width |
5.25 in
|
| Product Weight |
4 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
4 4X 7 9 |
| Special features |
Cast mounting feet
|
| Cover type |
Glass
|
| Material |
Copper-free aluminum
|
| Trade size |
3/4"
|
| Cover opening size |
4 in
|