Eaton Crouse-Hinds series EIHT instrument enclosure
EIHT220

EIHT220

Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 4" blank cover instrument side, 3/4" trade size
EIHT220 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EIHT instrument enclosure
Catalog Number
EIHT220
UPC
782274954929
Product Length/Depth
5.19 in
Product Height
8.95 in
Product Width
5.19 in
Product Weight
5.65 lb

产品规格

Special features
2" blank cover power side, 4" blank cover instrument side
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Material
Copper-free aluminum
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.