Eaton Crouse-Hinds series EJB junction box
EJB080606 SA

EJB080606 SA

Eaton Crouse-Hinds series EJB junction box, 8" x 6" x 6", Without hinge, Copper-free aluminum, Style D
EJB080606 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB080606 SA
UPC
782274237312
Product Length/Depth
8.19 in
Product Height
10.47 in
Product Width
12.47 in
Product Weight
32.05 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
8" x 6" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Hinge
Without hinge
Material
Copper-free aluminum
Style
D
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.