下载文档 () / 20
动力,因我们而不同*

EJB101008 SA

Eaton Crouse-Hinds series EJB junction box, 10" x 10" x 8", Without hinge, Copper-free aluminum, Style D

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB101008 SA
UPC
782274237336
Product Length/Depth
10.38 in
Product Height
14.66 in
Product Width
14.66 in
Product Weight
58.5 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Enclosure size
10" x 10" x 8"
Hinge
Without hinge
Material
Copper-free aluminum
Style
D

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。