Eaton Crouse-Hinds series EJB junction box
EJB121204

EJB121204

Eaton Crouse-Hinds series EJB junction box, 12" x 12" x 4", Without hinge, Copper-free aluminum, Style C
EJB121204 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB121204
UPC
782274785233
Product Length/Depth
17.03 in
Product Height
6.25 in
Product Width
17.03 in
Product Weight
73 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
12" x 12" x 4"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Hinge
Without hinge
Material
Copper-free aluminum
Style
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.