下载文档 () / 20
动力,因我们而不同*

EJB121206

Eaton Crouse-Hinds series EJB junction box, 12" x 12" x 6", Without hinge, Copper-free aluminum, Style C

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB121206
UPC
782274017679
Product Length/Depth
17.06 in
Product Height
17.06 in
Product Width
8.88 in
Product Weight
85 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Enclosure size
12" x 12" x 6"
Hinge
Without hinge
Material
Copper-free aluminum
Style
C

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。