Eaton Crouse-Hinds series EJB junction box
EJB121208 MP S598

EJB121208 MP S598

Eaton Crouse-Hinds series EJB junction box, 12" x 12" x 8", With hinge, Copper-free aluminum, Mounting plate kit, hinges mounted on left side, Style C
EJB121208 MP S598 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB121208 MP S598
UPC
782274595436
Product Length/Depth
17.03 in
Product Height
10.26 in
Product Width
17.03 in
Product Weight
80 lb

产品规格

Special features
Mounting plate kit, hinges mounted on left side
Ingress protection (IP) ratings
IP66
Enclosure size
12" x 12" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Class I, Zone 1
Class I, Zone 2
NEMA Rating
3
3R
4
7
9
Hinge
With hinge
Material
Copper-free aluminum
Style
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.