Eaton Crouse-Hinds series EJB junction box
EJB160404

EJB160404

Eaton Crouse-Hinds series EJB junction box, 16" x 4" x 4", Without hinge, Feraloy iron alloy, Style D
EJB160404 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB160404
UPC
782274237473
Product Length/Depth
6.16 in
Product Height
8.5 in
Product Width
20.5 in
Product Weight
86 lb

产品规格

Ingress protection (IP) ratings
IP66
Enclosure size
16" x 4" x 4"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Hinge
Without hinge
Material
Feraloy iron alloy
Style
D
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.