| Product Name |
Eaton Crouse-Hinds series EJB junction box
|
| Catalog Number |
EJB181208 ATEX
|
| UPC |
782274159256
|
| Product Length/Depth |
23.31 in
|
| Product Height |
17.31 in
|
| Product Width |
10.88 in
|
| Product Weight |
110 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Division 2
Class I, Zone 1 Class I, Zone 2 Class I, Division 1 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
7
3 9 3R 4 |
| Ingress protection (IP) ratings |
IP66
|
| Special features |
ATEX certified
|
| Enclosure size |
18" x 12" x 8"
|
| Hinge |
Without hinge
|
| Material |
Copper-free aluminum
|
| Style |
C
|