下载文档 () / 20
动力,因我们而不同*

EJB242410 MP S598

Eaton Crouse-Hinds series EJB junction box, 24" x 24" x 10", With hinge, Copper-free aluminum, Mounting plate kit, hinges mounted on left side, Style C

常用规格

Product Name
Eaton Crouse-Hinds series EJB junction box
Catalog Number
EJB242410 MP S598
UPC
782274437897
Product Length/Depth
29.56 in
Product Height
13.02 in
Product Width
29.56 in
Product Weight
350 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Ingress protection (IP) ratings
IP66
Special features
Mounting plate kit, hinges mounted on left side
Enclosure size
24" x 24" x 10"
Hinge
With hinge
Material
Copper-free aluminum
Style
C

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。