Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover
EKC40

EKC40

Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover, Feraloy iron alloy, 1-1/4"
EKC40 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover
Catalog Number
EKC40
UPC
782274305608
Product Length/Depth
12.63 in
Product Height
4 in
Product Width
3.44 in
Product Weight
9.5 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
NEMA Rating
7
9
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.