Eaton Crouse-Hinds series EMT elbow
EL10045

EL10045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1"
EL10045 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL10045
UPC
662277041393
Product Length/Depth
8.25 in
Product Height
1.2 in
Product Width
1.2 in
Product Weight
0.61 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
45° angle
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.