Eaton Crouse-Hinds series EMT elbow
EL12590

EL12590

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1-1/4"
EL12590 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL12590
UPC
662277041300
Product Length/Depth
7.2 in
Product Height
2.97 in
Product Width
3.62 in
Product Weight
1.52 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
90° angle
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.