Eaton Crouse-Hinds series EMT elbow
EL15045

EL15045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1-1/2"
EL15045 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL15045
UPC
662277041416
Product Length/Depth
13 in
Product Height
2 in
Product Width
2 in
Product Weight
1.55 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
45° angle
Trade size
1-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.