Eaton Crouse-Hinds series EMT elbow
EL20045

EL20045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 2"
EL20045 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL20045
UPC
662277041423
Product Length/Depth
15.5 in
Product Height
3 in
Product Width
2.5 in
Product Weight
2.27 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
45° angle
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.