Eaton Crouse-Hinds series EMT elbow
EL20090

EL20090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 2"
EL20090 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL20090
UPC
662277041324
Product Length/Depth
5.63 in
Product Height
1.8 in
Product Width
2.93 in
Product Weight
2.88 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
90° angle
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.