Eaton Crouse-Hinds series EMT elbow
EL25045

EL25045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 2-1/2"
EL25045 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL25045
UPC
662277041430
Product Length/Depth
17 in
Product Height
3 in
Product Width
3 in
Product Weight
3.9 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
45° angle
Trade size
2-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.