Eaton Crouse-Hinds series EMT elbow
EL40090

EL40090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 4"
EL40090 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL40090
UPC
662277041362
Product Length/Depth
35 in
Product Height
15 in
Product Width
4.25 in
Product Weight
12.85 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Shape
90° angle
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.