下载文档 () / 20
动力,因我们而不同*

EL4XST-FR

Eluxa NEMA 4X Strobe, Red, Clear Lens, FIRE

常用规格

Product Name
Eaton Eluxa Outdoor strobe
Catalog Number
EL4XST-FR
UPC
786697065637
Product Length/Depth
8 in
Product Height
6 in
Product Width
6 in
Product Weight
4 lb
Certifications
IEC 60529
CSFM
FM
NEMA 4X
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023
NEMA 3R

产品规格

Housing material
Plastic

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。