下载文档 () / 20
动力,因我们而不同*

ELFHNR

Eaton Eluxa low frequency sounder, wall, red, FIRE, 24V indoor

常用规格

Product Name
Eaton Eluxa low frequency sounder and sounder strobe
Catalog Number
ELFHNR
UPC
786697009723
Product Length/Depth
2.63 in
Product Height
6.35 in
Product Width
4.56 in
Product Weight
1.2 lb
Compliances
Not Applicable

产品规格

Type
Sounder
Compliance and standards
UL
ULC
FCC
RoHS
Mounting Method
Wall
Housing color
Red
Voltage
24 V
Audible current
0.098 mA
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
520 Hz modes of operation
Continuous
T3 (fire)
T3/T4 Sync Control
Application
Sleeping areas

导出产品规格