| Product Name |
Eaton Eluxa low frequency sounder and sounder strobe
|
| Catalog Number |
ELFHSR-CO
|
| UPC |
786697010705
|
| Product Length/Depth |
6.35 in
|
| Product Height |
2.63 in
|
| Product Width |
4.56 in
|
| Product Weight |
1.2 lb
|
| Compliances |
Not Applicable
|
| Type |
Sounder strobe
|
| Compliance and standards |
UL
ULC FCC RoHS |
| Mounting Method |
Wall
|
| Housing color |
Red
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
LED
|
| Current draw (DC) |
|
| Voltage |
24 V
|
| Lettering |
CO
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
110 cd
177 cd |
| 520 Hz modes of operation |
Continuous
T3 (fire) T3/T4 Sync Control |
| Application |
Sleeping areas
|