下载文档 () / 20
动力,因我们而不同*

ELHSW-CAR20

Eaton Eluxa horn strobe, LED, wall, white, FIRE, clear lens, 15/30/75/110/135/185 cd, 24V, indoor, CAR20

常用规格

Product Name
Eaton Eluxa horn strobe
Catalog Number
ELHSW-CAR20
UPC
786689904746
Product Length/Depth
11 in
Product Height
11.25 in
Product Width
7 in
Product Weight
9.75 lb
Compliances
Not Applicable
Certifications
IEC 60529
CSFM
FM
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

导出产品规格