知识搜索
下载文档 () / 20
动力,因我们而不同*

ELPSM20 S854

Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Red letter color, Copper-free aluminum, No lamp heads, 12 Vdc output voltage, Keyless external battery disconnect switch, 6W

常用规格

Product Name
Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system
Catalog Number
ELPSM20 S854
UPC
662276844285
Product Length/Depth
6.5 in
Product Height
12.81 in
Product Width
16.5 in
Product Weight
40 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
NEMA Rating
3R

Product specifications

Lamp type
LED
Number of lamp heads
None
Letter color
Red
Wattage
6W
Input voltage
120-277 Vac
Output voltage
12 Vdc
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Special features
Keyless external battery disconnect switch

导出产品规格