知识搜索
下载文档 () / 20
动力,因我们而不同*

ELPSM22 EXS GB

Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Red letter color, Copper-free aluminum, 1 lamp head, Single sided, 12 Vdc output voltage, Group B rated, 12W

常用规格

Product Name
Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system
Catalog Number
ELPSM22 EXS GB
UPC
662276857100
Product Length/Depth
7 in
Product Height
30.63 in
Product Width
33 in
Product Weight
66 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 1
NEMA Rating
3R

Product specifications

Lamp type
LED
Number of lamp heads
1
Number of sides
Single Sided
Letter color
Red
Wattage
12W
Input voltage
120-277 Vac
Output voltage
12 Vdc
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Special features
Group B rated

导出产品规格