Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system
ELPSM22 EXS S854

ELPSM22 EXS S854

Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Red letter color, Copper-free alum, 1 lamp head, Single sided, 12 Vdc output, Keyless external battery disconnect switch, 12W
ELPSM22 EXS S854 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system
Catalog Number
ELPSM22 EXS S854
UPC
662276857094
Product Length/Depth
7 in
Product Height
30 in
Product Width
33 in
Product Weight
64 lb

产品规格

Frequency rating
50/60 Hz
Input voltage
120-277 Vac
Lamp type
LED
Letter color
Red
Material
Copper-free aluminum
Special features
Keyless external battery disconnect switch
Wattage
12W
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
NEMA Rating
3R
Number of lamp heads
1
Number of sides
Single Sided
Output voltage
12 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.