| Product Name |
Eaton Eluxa high fidelity speaker
|
| Catalog Number |
ELSPKR-AL
|
| UPC |
786697010842
|
| Product Length/Depth |
6.35 in
|
| Product Height |
2.94 in
|
| Product Width |
4.56 in
|
| Product Weight |
1.44 lb
|
| Compliances |
Not Applicable
|
| Type |
Speaker
|
| Compliance and standards |
UL
ULC |
| Mounting Method |
Wall
|
| Housing color |
Red
|
| Housing material |
Plastic
|
| Frequency range - max |
8000 Hz
|
| Frequency range - min |
300 Hz
|
| Taps (Selectable) |
1/8, 1/4, 1/2, 1, 2
|
| Lettering |
ALERT
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Type of speaker |
High fidelity
|
| Voltage |
70 V
25 V |
| Sound level (dBA) |
75/79/82/85/87
|