下载文档 () / 20
动力,因我们而不同*

ELSTWC-CAR12

Eaton Eluxa strobe, LED, ceiling, white, FIRE, clear lens, 15/30/75/110/150/177 cd, 24V, indoor, CAR12

常用规格

Product Name
Eaton Eluxa strobe
Catalog Number
ELSTWC-CAR12
UPC
786689904777
Product Height
1.91 in
Product Weight
0.7 lb
Compliances
Not Applicable
Certifications
IEC 60529
CSFM
FM
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

导出产品规格