| Product Name |
Eaton EMC Current transformer
|
| Catalog Number |
EMC3P-P250-800
|
| Product Length/Depth |
54 mm
|
| Product Height |
124 mm
|
| Product Width |
215 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS conform
|
| Fitted with: |
Shock protection
Copper rail |
| Opening width - min |
54 mm
|
| Opening height - min |
50 mm
|
| Nominal current |
800 A
|
| Number of inputs (primary) |
3
|
| Opening diameter |
50 mm
|
| Opening height - max |
50 mm
|
| Opening width - max |
54 mm
|
| Accuracy class (ratio) |
1
|
| Model |
3-phase current converter set
|
| Mounting method |
Snap mounting
|
| Secondary connection |
Plug-in connection
|