下载文档 () / 20
动力,因我们而不同*

EMH511 20000

Eaton Crouse-Hinds series EMH instrument housing, 1 conduit opening, Copper-free aluminum, Flush mount, Dead end, 3/4", Used with select Weston, Westinghouse and Simpson meters

常用规格

Product Name
Eaton Crouse-Hinds series EMH instrument housing
Catalog Number
EMH511 20000
UPC
782274309903
Product Length/Depth
5.75 in
Product Height
5.75 in
Product Width
5.69 in
Product Weight
4.83 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Material
Copper-free aluminum
Mounting style
Flush
Style
Dead end
Trade size
3/4"
Conduit openings
1
Used with
Select Weston, Westinghouse and Simpson meters

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。