下载文档 () / 20
动力,因我们而不同*

EMI01G-E

Eaton Metered Input rack PDU, 16A EMEA/APAC PDU 1P 18C132C19 C20 MI

常用规格

Product Name
Eaton metered input PDU
Catalog Number
EMI01G-E
Product Length/Depth
902 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
3.1 kg
Compliances
CE Marked
Certifications
IEC 60950
EN 60950
UL/CUL listed

产品规格

Form factor
0U (Vertical)
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Color
Black
Enclosure
Al
Input connection
C20
Cord length
3m
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
18xC13,2xC19
Circuit breaker
0
SNMP
Yes
Ethernet interface
Yes
Electrical connection
Connecting cord with plug
Evaluation
At distance
Mounting Dimension (metrical)
902
Mounting dimension (standardized)
Other
Switchable
No
Fitted with:
Ampere Meter

导出产品规格