下载文档 () / 20
动力,因我们而不同*

EMN24 W20 0

Eaton Crouse-Hinds series EMN manual line starter, With starter, 1 HP/2 HP, Cutler-Hammer starter, Copper-free aluminum, NEMA size 0, Two-pole, Single-phase, 115/208/240 Vac, Omit heater

常用规格

Product Name
Eaton Crouse-Hinds series EMN manual line starter
Catalog Number
EMN24 W20 0
UPC
782274466361
Product Length/Depth
6.88 in
Product Height
8.81 in
Product Width
7.03 in
Product Weight
13.5 lb

产品规格

Area classification
Hazardous/Classified Locations
Horsepower
1 hp/2 hp
Manufacturer
Cutler-Hammer
Material
Copper-free aluminum
Number of poles
Two-pole
NEMA size
0
Phase
Single-phase
Standards type
NEC/CEC
Special features
Omit heater
Voltage rating
115 Vac/208 Vac/240 Vac
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Enclosure
With starter

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。