下载文档 () / 20
动力,因我们而不同*

EMN24 W30 0

Eaton Crouse-Hinds series EMN manual line starter, With starter, 2 HP/3 HP/5 HP, Cutler-Hammer starter, Copper-free aluminum, NEMA size 0, Three-pole, Three-phase, 115-600 Vac, Omit heater

常用规格

Product Name
Eaton Crouse-Hinds series EMN manual line starter
Catalog Number
EMN24 W30 0
UPC
782274507378
Product Length/Depth
6.88 in
Product Height
8.81 in
Product Width
7.03 in
Product Weight
13.93 lb

产品规格

Area classification
Hazardous/Classified Locations
Horsepower
2 hp/3 hp/5 hp
Manufacturer
Cutler-Hammer
Material
Copper-free aluminum
Number of poles
Three-pole
NEMA size
0
Phase
Three-phase
Standards type
NEC/CEC
Special features
Omit heater
Voltage rating
115-600 Vac
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Enclosure
With starter

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。