下载文档 () / 20
动力,因我们而不同*

EMN25 M15

Eaton Crouse-Hinds series EMN NEMA manual pushbutton starter enclosure, Pre-drilled for Square D starter, Copper-free aluminum, M15 model

常用规格

Product Name
Eaton Crouse-Hinds series EMN NEMA manual pushbutton starter enclosure
Catalog Number
EMN25 M15
UPC
662276528819
Product Length/Depth
7.94 in
Product Height
10.44 in
Product Width
7.6 in
Product Weight
14.17 lb

产品规格

Area classification
Hazardous/Classified Locations
Material
Copper-free aluminum
Standards type
NEC/CEC
Type
M15 model
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class II, Division 1
Class I, Division 1
Class III
NEMA Rating
7
9
3
4
Enclosure
Pre-drilled for Square D starter

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。