下载文档 () / 20
动力,因我们而不同*

EMP009 J1 LED

Eaton Crouse-Hinds series EMP pilot light, Standard, Red, LED lamp, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EMP pilot light
Catalog Number
EMP009 J1 LED
UPC
782274687537
Product Length/Depth
3.88 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.55 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Assembly style
Standard
Color
Red
Voltage rating
120 Vac
Special features
LED lamp

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。