下载文档 () / 20
动力,因我们而不同*

EMP0090 J1

Eaton Crouse-Hinds series EMP illuminated pushbutton operator, Red, One normally open, one normally closed, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EMP illuminated pushbutton operator
Catalog Number
EMP0090 J1
UPC
782274785981
Product Length/Depth
6.56 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.88 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Color
Red
Contact arrangement
One normally open, one normally closed
Voltage rating
120 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。