下载文档 () / 20
动力,因我们而不同*

EMP:0204492 J3

Eaton Crouse-Hinds series EMP jewel assembly, Green, Glass

常用规格

Product Name
Eaton Crouse-Hinds series EMP jewel assembly
Catalog Number
EMP:0204492 J3
UPC
782274506135
Product Length/Depth
1.4 in
Product Height
2 in
Product Width
1.4 in
Product Weight
0.17 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Color
Green
Material
Glass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。